??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.2106 Toggle Clamp Push-Pull Type
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Toggle Clamps Push-Pull Type with fastening thread
Bill of material
23330.2106 Toggle Clamp Push-Pull Type
BESTNR
Ref. No.
23330.2106
NG
Nominal size
6
AS
Clamping screw
M12 x 50
D1
Thread
M24 x 1.5
D2
16 mm
D3
Thread
M12
B1
49.0 mm
H1
149 mm
L1
175.0 mm
L2
139 mm
L3
92 mm
L4
24 mm
L5
45 mm
S2
92 mm
S3MIN
S3 min.
30 mm
S3MAX
S3 max.
50 mm
HW
Adjustable range
mm
Enter value for HW
Adjustable range
mm
cm
inch
ft
HUB
S1 Hub
mm
Enter value for HUB
S1 Hub
mm
cm
inch
ft
F1
Holding force
4.0 kN
F2
Holding force
4.0 kN
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
1200 g
Embedded user actions